Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD995 | DSN1006U-2 | silicon, leadless ultra small package; 2 terminals; 0.325 mm pitch; 1 mm x 0.6 mm x 0.27 mm body | 2014-12-09 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN11689 | Recommendations for PCB assembly of DSN1006 | Application note | 2015-07-29 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN1006U-2_SOD995_mk | silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body | Marcom graphics | 2017-01-28 |
SOD995 | silicon, leadless ultra small package; 2 terminals; 0.325 mm pitch; 1 mm x 0.6 mm x 0.27 mm body | Package information | 2022-05-27 |
SOD995_315 | DSN1006U-2; Leadless ultra small package Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 | Packing information | 2020-04-27 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG3010AESA | 30 V, 1 A low VF MEGA Schottky barrier rectifier |