Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1081-2 | XSON10 | plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body | - - - (EIAJ); - - - (JEDEC) | 2011-03-30 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1081-2 | plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|