Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT1165-1

SOT1165-1

plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT1165-1 DFN2510-10 plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body 2013-02-18

Related documents

File name Title Type Date
SOT1165-1 3D model for products with SOT1165-1 package Design support 2023-03-13
SOT1165 3D model for products with SOT1165 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1165-1 plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body Package information 2022-06-07
SOT1165-1_115 XSON10-01; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115 Packing information 2020-04-21

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
IP4283CZ10-TBA ESD protection for ultra high-speed interfaces
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces