Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1165-3 | DFN2510-10 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | 2024-03-08 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1165-3 | plastic, leadless extremely thin small outline package; 10 terminals;0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2024-05-17 |
SOT1165-3_515 | XSON10; Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2024-05-17 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|