Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1167-1 | DFN2514-12 | plastic, thermal enhanced ultra thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.55 mm body | - - - (EIAJ); - - - (JEDEC) | 2010-03-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1167-1 | plastic, thermal enhanced ultra thin small outline package; 12 terminals; 0.4 mm pitch; 2.5 mm x 1.35 mm x 0.55 mm body | Package information | 2020-04-21 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|