Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1255-2 | X2SON6 | plastic thermal enhanced extremely thin small outline package; no leads; 6 terminals; body 1.0 x 0.8 x 0.32 mm | 2019-11-08 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
SOT1255-2_147 | X2SON6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-05-08 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74LVC1G11GX | Single 3-input AND gate | |
74AUP1G57GX | Low-power configurable multiple function gate | |
74LVC1G332GX | Single 3-input OR gate | |
74AUP2G07GX | Low-power dual buffer with open-drain output | |
74AUP2G34GX | Low-power dual buffer | |
74LVC1G97GX | Low-power configurable multiple function gate | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | |
74AUP1G58GX | Low-power configurable multiple function gate | |
74AUP1G98GX | Low-power configurable multiple function gate | |
74AUP1G97GX | Low-power configurable multiple function gate | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | |
74AUP2G04GX | Low-power dual inverter | |
74AVC1T45GX | Dual-supply voltage level translator/transceiver; 3-state | |
74LVC2G04GX | Dual inverter | |
74AXP1T45GX | 1-bit dual supply translating transceiver; 3-state | |
74LVC2G34GX | Dual buffer gate | |
74AUP1G157GX | Low-power 2-input multiplexer | |
LSF0101GX | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | |
74AUP1T97GX | Low-power configurable gate with voltage-level translator | |
74LVC2G06GX | Inverters with open-drain outputs | |
74LVC2G07GX | Buffers with open-drain outputs | |
74LVC1G3157GX | 10 Ω single-pole double-throw analog switch | |
NXU0101GX | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state |