Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1289 | CFP15 | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body | 2014-04-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
SOT1289 | 3D model for products with SOT1289 package | Design support | 2019-01-22 |
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 | CFP封装的肖特基整流器 | Leaflet | 2022-07-01 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
CFP15_SOT1289_mk | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 2.13 mm pitch; 5.8 x 4.3 x 0.78 mm body | Marcom graphics | 2017-01-28 |
SOT1289 | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body | Package information | 2022-05-28 |
SOT1289_139 | CFP15; Reel pack for SMD, 13"; Q4/T2 product orientation | Packing information | 2023-11-06 |
SOT1289_146 | CFP15; Reel pack for SMD, 7"; Q4/T2 product orientation | Packing information | 2023-11-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG45T15EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG45T15EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier |