Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT137-1 | SO24 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | MS-013 (JEDEC) | 2003-02-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-21 |
SOT137-1_118 | SO24; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2020-04-21 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|