Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT353 | TSSOP5 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | SC-88A (EIAJ) | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
SOT353_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
SOT353_125 | Tape reel SMD; reversed product orientation 12NC ending 125 | Packing information | 2020-04-27 |
SOT353_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BZA862A | Quadruple ESD transient voltage suppressor | |
BZA856A | Quadruple ESD transient voltage suppressor | |
BZA856AVL | Quadruple low capacitance ESD suppressor | |
PSSI2021SAY | Constant current source in SOT353 package | |
PESD3V3L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | |
PESD5V0L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | |
PZU10DB2 | Dual Zener diodes | |
BAS21PG-Q | Dual isolated high-voltage switching diode |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
PSSI2021SAY | Constant current source in SOT353 package |
Diodes
Type number | Description | Quick access |
---|---|---|
PZU10DB2 | Dual Zener diodes | |
BAS21PG-Q | Dual isolated high-voltage switching diode | |
BAS21PG | Dual isolated high-voltage switching diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
BZA862A | Quadruple ESD transient voltage suppressor | |
BZA856A | Quadruple ESD transient voltage suppressor | |
BZA856AVL | Quadruple low capacitance ESD suppressor | |
PESD3V3L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | |
PESD5V0L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays |