Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT428-2 | TO252 | plastic, single-ended surface-mounted package (DPAK); 3 leads; 2.286 mm pitch; 6.1 mm x 6.6 mm x 2.3 mm body | 2024-11-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT428-2 | plastic, single-ended surface-mounted package (DPAK); 3 leads;2.286 mm pitch; 6.1 mm x 6.6 mm x 2.3 mm body | Package information | 2025-01-16 |
SOT428-2_332 | DPAK; Reel dry pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-03-28 |
Products in this package
GaN FETs
Type number | Description | Quick access |
---|---|---|
GANE140-700BBA | 700 V, 140 mOhm Gallium Nitride (GaN) FET in DPAK package | |
GANE190-700BBA | 700 V, 190 mOhm Gallium Nitride (GaN) FET in DPAK package | |
GANE240-700BBA | 700 V, 240 mOhm Gallium Nitride (GaN) FET in DPAK package | |
GANE350-700BBA | 700 V, 350 mOhm Gallium Nitride (GaN) FET in DPAK package |