Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT480-1 | TVSOP48 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | MO-153 (JEDEC) | 2003-02-18 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT480-1_118 | TVSOP48; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2022-12-21 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74LVCH162245ADGV | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | |
74LVCH16244ADGV-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | |
74LVCH16245ADGV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | |
74AVC16T245DGV | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74LVCH16373ADGV-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | |
74LVC16244ADGV-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | |
74LVCH16245ADGV | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | |
74LVC162245ADGV-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | |
74LVC16373ADGV-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | |
74LVCH162244ADGV | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | |
74LVCH16373ADGV | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | |
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74LVC16245ADGV | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | |
74LVCH16244ADGV | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | |
74LVC16244ADGV | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | |
74LVC16245ADGV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | |
74LVC162245ADGV | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | |
74LVC16373ADGV | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | |
74LVC162244ADGV | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
74LVCH16244ADGV-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | |
74LVCH16245ADGV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | |
74LVCH16373ADGV-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | |
74LVC16244ADGV-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | |
74LVC162245ADGV-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | |
74LVC16373ADGV-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | |
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74LVC16245ADGV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state |