74LVC125ABQ-Q100
|
Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74LVC126ABQ
|
Quad buffer/line driver with 5 V tolerant input/outputs; 3-state |
|
74LVC04ABQ-Q100
|
Hex inverter |
|
74LVTH125BQ
|
3.3 V quad buffer; 3-state |
|
74LVC14ABQ-Q100
|
Hex inverting Schmitt trigger with 5 V tolerant input |
|
74HCU04BQ-Q100
|
Hex unbuffered inverter |
|
74CBTLV3125BQ-Q100
|
4-bit bus switch |
|
74LVC125ABQ
|
Quad buffer/line driver with 5 V tolerant input/outputs; 3-state |
|
74LVC00ABQ-Q100
|
Quad 2-input NAND gate |
|
74LVC4066BQ-Q100
|
Quad bilateral switch |
|
74HC4066BQ
|
Quad single-pole single-throw analog switch |
|
74LVC00ABQ
|
Quad 2-input NAND gate |
|
74CBTLV3126BQ-Q100
|
4-bit bus switch |
|
74CBTLV3126BQ
|
4-bit bus switch |
|
74HCT02BQ-Q100
|
Quad 2-input NOR gate |
|
74LVC08ABQ-Q100
|
Quad 2-input AND gate |
|
74LVC11BQ-Q100
|
Triple 3-input AND gate |
|
74LVC132ABQ
|
Quad 2-input NAND Schmitt trigger |
|
NXS0104BQ-Q100
|
Dual supply translating transceiver; open drain; auto direction sensing |
|
74HCT14BQ-Q100
|
Hex inverting Schmitt trigger |
|
74LVT126BQ
|
3.3 V quad buffer; 3-state |
|
74AHCT125BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74VHCT32BQ-Q100
|
Quad 2-input OR gate |
|
74VHC32BQ
|
Quad 2-input OR gate |
|
74AHCT126BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74AHCT08BQ-Q100
|
Quad 2-input AND gate |
|
74HC132BQ-Q100
|
Quad 2-input NAND Schmitt trigger |
|
74AHCT74BQ-Q100
|
Dual D-type flip-flop with set and reset; positive-edge trigger |
|
74LVC126ABQ-Q100
|
Quad buffer/line driver with 5 V tolerant input/outputs; 3-state |
|
74CBTLV3125BQ
|
4-bit bus switch |
|
74HCT08BQ
|
Quad 2-input AND gate |
|
74LV164BQ-Q100
|
8-bit serial-in/parallel-out shift register |
|
74LVC11BQ
|
Dual inverter |
|
74HCT08BQ-Q100
|
Quad 2-input AND gate |
|
74AHC74BQ
|
Dual D-type flip-flop with set and reset; positive-edge trigger |
|
74HCT00BQ-Q100
|
Quad 2-input NAND gate |
|
74LVT125BQ
|
3.3 V quad buffer; 3-state |
|
74HC393BQ
|
Dual 4-bit binary ripple counter |
|
74LVT14BQ
|
3.3 V hex inverter Schmitt trigger |
|
74LVC4066BQ
|
Quad bilateral switch |
|
74LVC74ABQ
|
Dual D-type flip-flop with set and reset; positive-edge
trigger |
|
74AHCT74BQ
|
Dual D-type flip-flop with set and reset; positive-edge trigger |
|
74AHCT14BQ
|
Hex inverting Schmitt trigger |
|
74HC27BQ-Q100
|
Triple 3-input NOR gate |
|
74AHCT04BQ
|
Hex inverter |
|
74AHC14BQ
|
Hex inverting Schmitt trigger |
|
74HC4066BQ-Q100
|
Quad single-pole single-throw analog switch |
|
74LV132BQ-Q100
|
Quad 2-input NAND Schmitt trigger |
|
74AHC86BQ
|
Quad 2-input EXCLUSIVE-OR gate |
|
74AHC02BQ-Q100
|
Quad 2-input NOR gate |
|
74AHC74BQ-Q100
|
Dual D-type flip-flop with set and reset; positive-edge trigger |
|
74AHC14BQ-Q100
|
Hex inverting Schmitt trigger |
|
74AHCT04BQ-Q100
|
Hex inverter |
|
74ALVC125BQ
|
Quad buffer/line driver; 3-state |
|
74AHCU04BQ-Q100
|
Hex unbuffered inverter |
|
74AHCT08BQ
|
Quad 2-input AND gate |
|
74LVC07ABQ
|
Hex buffer with open-drain outputs |
|
74LVC32ABQ-Q100
|
Quad 2-input OR gate |
|
74VHC02BQ
|
Quad 2-input NOR gate |
|
74HC74BQ-Q100
|
Dual D-type flip-flop with set and reset; positive edge-trigger |
|
74LVC07ABQ-Q100
|
Hex buffer with open-drain outputs |
|
74HC132BQ
|
Quad 2-input NAND Schmitt trigger |
|
74VHC125BQ
|
Quad buffer/line driver; 3-state |
|
74AHCT164BQ-Q100
|
8-bit serial-in/parallel-out shift register |
|
74HC164BQ-Q100
|
8-bit serial-in, parallel-out shift register |
|
74HC393BQ-Q100
|
Dual 4-bit binary ripple counter |
|
74VHC08BQ-Q100
|
Quad 2-input AND gate |
|
74AHC126BQ
|
Quad buffer/line driver; 3-state |
|
74HC74BQ
|
Dual D-type flip-flop with set and reset; positive edge-trigger |
|
74LV00BQ
|
Quad 2-input NAND gate |
|
74VHC126BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74AHCT86BQ
|
Quad 2-input EXCLUSIVE-OR gate |
|
74LVC32ABQ
|
Quad 2-input OR gate |
|
74HCT32BQ
|
Quad 2-input OR gate |
|
74HC05BQ
|
Hex inverter with open-drain outputs |
|
74ALVC04BQ
|
Hex inverter |
|
74ALVC32BQ-Q100
|
Quad 2-input OR gate |
|
74ALVC32BQ
|
Quad 2-input OR gate |
|
74VHC14BQ
|
Hex inverting Schmitt trigger |
|
NXB0104BQ
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
74LV132BQ
|
Quad 2-input NAND Schmitt trigger |
|
74HC04BQ
|
Hex inverter |
|
74AHC164BQ
|
8-bit serial-in/parallel-out shift register |
|
74LVC08ABQ
|
Quad 2-input AND gate |
|
74HC32BQ-Q100
|
Quad 2-input OR gate |
|
74AHC30BQ
|
8-input NAND gate |
|
74AHCT164BQ
|
8-bit serial-in/parallel-out shift register |
|
74AHC08BQ
|
Quad 2-input AND gate |
|
74HC05BQ-Q100
|
Hex inverter with open-drain outputs |
|
NXS0104BQ
|
Dual supply translating transceiver; open drain; auto direction sensing |
|
74HC04BQ-Q100
|
Hex inverter |
|
74AHCT02BQ
|
Quad 2-input NOR gate |
|
74VHC08BQ
|
Quad 2-input AND gate |
|
74LVC06ABQ-Q100
|
Hex inverter with open-drain outputs |
|
74VHC02BQ-Q100
|
Quad 2-input NOR gate |
|
74VHCT125BQ
|
Quad buffer/line driver; 3-state |
|
74HC02BQ-Q100
|
Quad 2-input NOR gate |
|
74HC00BQ
|
Quad 2-input NAND gate |
|
74ALVC74BQ
|
Dual D-type flip-flop with set and reset; positive-edge trigger |
|
74AHC32BQ
|
Quad 2-input OR gate |
|
74AHCU04BQ
|
Hex unbuffered inverter |
|
74LVC02ABQ
|
Quad 2-input NOR gate |
|
74AHCT125BQ
|
Quad buffer/line driver; 3-state |
|
74VHCT08BQ
|
Quad 2-input AND gate |
|
74VHC32BQ-Q100
|
Quad 2-input OR gate |
|
74VHCT02BQ
|
Quad 2-input NOR gate |
|
74ALVC08BQ
|
Quad 2-input AND gate |
|
74HC14BQ-Q100
|
Hex inverting Schmitt trigger |
|
74AHCT00BQ
|
Quad 2-input NAND gate |
|
74AHCT132BQ
|
Quad 2-input NAND Schmitt trigger |
|
NXB0104BQ-Q100
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
74AHC08BQ-Q100
|
Quad 2-input AND gate |
|
74HCT164BQ
|
8-bit serial-in, parallel-out shift register |
|
74LVC132ABQ-Q100
|
Quad 2-input NAND Schmitt trigger |
|
74ALVC00BQ-Q100
|
Quad 2-input NAND gate |
|
74AHC04BQ
|
Hex inverter |
|
74VHCT32BQ
|
Quad 2-input OR gate |
|
74VHCT14BQ
|
Hex inverting Schmitt trigger |
|
74AHCT30BQ
|
8-input NAND gate |
|
74AHC86BQ-Q100
|
Quad 2-input EXCLUSIVE-OR gate |
|
74VHCT02BQ-Q100
|
Quad 2-input NOR gate |
|
74ALVC00BQ
|
Quad 2-input NAND gate |
|
74ALVC14BQ
|
Hex inverting Schmitt trigger |
|
74LVC04ABQ
|
Hex inverter |
|
74AHC00BQ-Q100
|
Quad 2-input NAND gate |
|
74HC00BQ-Q100
|
Quad 2-input NAND gate |
|
74VHCT126BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74VHCT126BQ
|
Quad buffer/line driver; 3-state |
|
74AHC04BQ-Q100
|
Hex inverter |
|
74HCT4066BQ
|
Quad single-pole single-throw analog switch |
|
74HCT14BQ
|
Hex inverting Schmitt trigger |
|
74LVC02ABQ-Q100
|
Quad 2-input NOR gate |
|
74HC08BQ-Q100
|
Quad 2-input AND gate |
|
74AHC30BQ-Q100
|
8-input NAND gate |
|
74AHC32BQ-Q100
|
Quad 2-input OR gate |
|
74AHCT00BQ-Q100
|
Quad 2-input NAND gate |
|
74AHC125BQ
|
Quad buffer/line driver; 3-state |
|
74AHC132BQ
|
Quad 2-input NAND Schmitt trigger |
|
74AHCT14BQ-Q100
|
Hex inverting Schmitt trigger |
|
74LVC06ABQ
|
Hex inverter with open-drain outputs |
|
74AHCT30BQ-Q100
|
8-input NAND gate |
|
74LVC10ABQ
|
Triple 3-input NAND gate |
|
74HC14BQ
|
Hex inverting Schmitt trigger |
|
74AHCT126BQ
|
Quad buffer/line driver; 3-state |
|
74LVCU04ABQ
|
Hex unbuffered inverter |
|
74LVC14ABQ
|
Hex inverting Schmitt trigger with 5 V tolerant input |
|
74HC164BQ
|
8-bit serial-in, parallel-out shift register |
|
74AHC02BQ
|
Quad 2-input NOR gate |
|
74AHC126BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74AHCT32BQ
|
Quad 2-input OR gate |
|
74AHC132BQ-Q100
|
Quad 2-input NAND Schmitt trigger |
|
74LV04BQ
|
Hex inverter |
|
74ALVC125BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74AHC164BQ-Q100
|
8-bit serial-in/parallel-out shift register |
|
74HC08BQ
|
Quad 2-input AND gate |
|
74HC32BQ
|
Quad 2-input OR gate |
|
74AHCT86BQ-Q100
|
Quad 2-input EXCLUSIVE-OR gate |
|
74AHCT02BQ-Q100
|
Quad 2-input NOR gate |
|
74VHCT08BQ-Q100
|
Quad 2-input AND gate |
|
74LVC86ABQ
|
Quad 2-input EXCLUSIVE-OR gate |
|
74AHCT32BQ-Q100
|
Quad 2-input OR gate |
|
74VHC126BQ
|
Quad buffer/line driver; 3-state |
|
74AHC125BQ-Q100
|
Quad buffer/line driver; 3-state |
|
74AHCT132BQ-Q100
|
Quad 2-input NAND Schmitt trigger |
|
74HC02BQ
|
Quad 2-input NOR gate |
|
74LVC74ABQ-Q100
|
Dual D-type flip-flop with set and reset; positive-edge
trigger |
|
74ALVC02BQ
|
Quad 2-input NOR gate |
|
74HC27BQ
|
Triple 3-input NOR gate |
|
74HCT04BQ
|
Hex inverter |
|
74HCT00BQ
|
Quad 2-input NAND gate |
|
NXU0104BQ-Q100
|
4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |
|
NXU0304BQ-Q100
|
4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |
|
NXU0204BQ
|
4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |
|
NXU0204BQ-Q100
|
4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |
|
NXU0104BQ
|
4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |
|
NXU0304BQ
|
4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |
|
74ABT125BQ
|
Quad buffer; 3-state |
|
74HCT27BQ-Q100
|
Triple 3-input NOR gate |
|
74HCT164BQ-Q100
|
8-bit serial-in, parallel-out shift register |
|
74HCT393BQ-Q100
|
Dual 4-bit binary ripple counter |
|
74HCT4066BQ-Q100
|
Quad single-pole single-throw analog switch |
|
74HCT74BQ-Q100
|
Dual D-type flip-flop with set and reset; positive edge-trigger |
|
74HCT04BQ-Q100
|
Hex inverter |
|
74HCT32BQ-Q100
|
Quad 2-input OR gate |
|
74AHC00BQ
|
Quad 2-input NAND gate |
|
74HCT02BQ
|
Quad 2-input NOR gate |
|