Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT765-1

SOT765-1

plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body

Package information

Package information Package name Package description Reference Date
SOT765-1 VSSOP8 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body MO-187 (JEDEC) 2016-05-31

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03
SOT765-1_125 VSSOP8; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21

Products in this package

Analog & Logic ICs

Type number Description Quick access
LSF0102DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
NCA9306DC 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74HCT2G00DC-Q100 Dual 2-input NAND gate
74LVC2G240DC-Q100 Dual inverting buffer/line driver; 3-state
74HC3GU04DC Triple unbuffered inverter
74AVCH2T45DC-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74HCT3G34DC-Q100 Triple buffer gate
74AHC2G126DC Dual buffer/line driver; 3-state
74HC3G07DC-Q100 Triple buffer with open-drain outputs
74HC3G14DC-Q100 Triple inverting Schmitt trigger
74LVC2G74DC Single D-type flip-flop with set and reset; positive edge trigger
74HCT3G14DC Triple inverting Schmitt trigger
74AHCT2G08DC Dual 2-input AND gate
74AHC3GU04DC-Q100 Triple unbuffered inverter
74AUP3G16DC Low-power triple buffer
74AHCT2G241DC Dual buffer/line driver; 3-state
74LVC2G241DC Dual buffer/line driver; 3-state
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs
LSF0102DC 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74LVC3G07DC-Q100 Triple buffer with open-drain output
74AHCT2G32DC Dual 2-input OR gate
74LVC2G08DC-Q100 Dual 2-input AND gate
74LVC2G241DC-Q100 Dual buffer/line driver; 3-state
74AUP3G04DC Low-power triple inverter
74HC2G32DC Dual 2-input OR gate
74HCT2G32DC Dual 2-input OR gate
74AUP2G32DC Low-power dual 2-input OR gate
XC7WH14DC Triple inverting Schmitt trigger
74LVC3G04DC Triple inverter
74AUP2G157DC Low-power 2-input multiplexer
74HCT3G14DC-Q100 Triple inverting Schmitt trigger
74HCT3G04DC-Q100 Triple inverter
74LVC3G06DC Triple inverter with open-drain output
74LVC2G02DC-Q100 Dual 2-input NOR gate
74AHCT2G126DC-Q100 Dual buffer/line driver; 3-state
74HC2G02DC Dual 2-input NOR gate
74LVC2T45DC Dual supply translating transceiver; 3-state
74LVC2G125DC Dual bus buffer/line driver; 3-state
74LVC1G53DC 2-channel analog multiplexer/demultiplexer
74AUP3G0434DC Low-power dual inverter and single buffer
74HC3G07DC Triple buffer with open-drain outputs
74HC2G08DC-Q100 Dual 2-input AND gate
74LVC2G240DC Dual inverting buffer/line driver; 3-state
74LVC1G74DC Single D-type flip-flop with set and reset; positive edge trigger
74HC2G66DC Dual single-pole single-throw analog switch
74AUP2G08DC Low-power dual 2-input AND gate
74LVC3G34DC Triple buffer
74HCT3G34DC Triple buffer gate
74HC2G125DC-Q100 Dual buffer/line driver; 3-state
74HCT2G08DC-Q100 Dual 2-input AND gate
74AUP3G07DC Low-power triple buffer with open-drain output
74HC2G08DC Dual 2-input AND gate
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74AHCT2G241DC-Q100 Dual buffer/line driver; 3-state
74AHCT2G126DC Dual buffer/line driver; 3-state
74LVC1G53DC-Q100 2-channel analog multiplexer/demultiplexer
74HCT2G02DC Dual 2-input NOR gate
74AHC2G125DC Dual buffer/line driver; 3-state
74AUP2G80DC Low-power dual D-type flip-flop; positive-edge trigger
74HC2G66DC-Q100 Dual single-pole single-throw analog switch
74LVC2G86DC Dual 2-input EXCLUSIVE-OR gate
74AHCT3G14DC Triple inverting Schmitt trigger
74HCT2G125DC Dual buffer/line driver; 3-state
NXB0102DC Dual supply translating transceiver; auto direction sensing; 3-state
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74HCT3G04DC Triple inverter
74AVCH2T45DC Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74AHC2G126DC-Q100 Dual buffer/line driver; 3-state
74AHC2G32DC Dual 2-input OR gate
74HC3G14DC Triple inverting Schmitt trigger
74AVC2T45DC Dual-bit, dual-supply voltage level translator/transceiver; 3-state
XC7WH126DC Dual buffer/line driver; 3-state
74AHC2G241DC Dual buffer/line driver; 3-state
74HCT2G86DC Dual 2-input EXCLUSIVE-OR gate
74HC3G34DC Triple buffer gate
74AHCT3G04DC-Q100 Inverter
74HC3G34DC-Q100 Triple buffer gate
74HC2G00DC-Q100 Dual 2-input NAND gate
74HC2G32DC-Q100 Dual 2-input OR gate
74AHC3G14DC Triple inverting Schmitt trigger
74AHCT3G14DC-Q100 Triple inverting Schmitt trigger
74HCT2G08DC Dual 2-input AND gate
74AHC2G00DC Dual 2-input NAND gate
74LVCV2G66DC Overvoltage tolerant bilateral switch
74HC3G06DC Triple inverter with open-drain outputs
74HC2G02DC-Q100 Dual 2-input NOR gate
74HCT3G06DC Triple inverter with open-drain outputs
74AHCT2G00DC Dual 2-input NAND gate
74AHC2G08DC Dual 2-input AND gate
74LVC3G34DC-Q100 Triple buffer
74AHCT3G04DC Inverter
74HCT2G00DC Dual 2-input NAND gate
74HC3G04DC Triple inverter
74HCT2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate
NXS0102DC-Q100 Dual supply translating transceiver; open drain; auto direction sensing
74HC2G125DC Dual buffer/line driver; 3-state
74AHC2G125DC-Q100 Dual buffer/line driver; 3-state
74LVC2G38DC Dual 2-input NAND gate; open drain
74LVC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate
74LVC2G08DC Dual 2-input AND gate
74HC2G00DC Dual 2-input NAND gate
74HC3G04DC-Q100 Triple inverter
74AHCT2G125DC-Q100 Dual buffer/line driver; 3-state
74HCT3G07DC-Q100 Triple buffer with open-drain outputs
74AHCT2G00DC-Q100 Dual 2-input NAND gate
74HCT2G66DC-Q100 Dual single-pole single-throw analog switch
74LVC2G00DC Dual 2-input NAND gate
74AHC2G32DC-Q100 Dual 2-input OR gate
NXB0102DC-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74CBTLV3306DC 2-bit bus switch
74LVC3G07DC Triple buffer with open-drain output
74AHC3G04DC-Q100 Inverter
74LVC1G123DC Single retriggerable monostable multivibrator; Schmitt trigger inputs
74LVC3G14DC Triple inverting Schmitt trigger with 5 V tolerant input
74LVC3GU04DC-Q100 Triple unbuffered inverter
74AUP3G14DC Low-power triple Schmitt trigger inverter
74LVC3G17DC Triple non-inverting Schmitt trigger with 5 V tolerant input
74LVCH2T45DC Dual supply translating transceiver; 3-state
74LVC3GU04DC Triple unbuffered inverter
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger
74AVC2T45DC-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74AHCT2G08DC-Q100 Dual 2-input AND gate
74AHCT2G125DC Dual buffer/line driver; 3-state
74HCT2G125DC-Q100 Dual buffer/line driver; 3-state
74LVC2G125DC-Q100 Dual bus buffer/line driver; 3-state
74AXP2T45DC 2-bit dual supply translating transceiver; 3-state
74AHCT2G32DC-Q100 Dual 2-input OR gate
NXU0102DC-Q100 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74LVC2G32DC-Q100 Dual 2-input OR gate
74AHC3G04DC Inverter
74LVC2G02DC Dual 2-input NOR gate
74LVC2G32DC Dual 2-input OR gate
74LVCH2T45DC-Q100 Dual supply translating transceiver; 3-state
74AUP3G17DC Low-power triple Schmitt trigger
74AHC3G14DC-Q100 Triple inverting Schmitt trigger
74LVC2G66DC-Q100 Bilateral switch
74LVC2G126DC-Q100 Bus buffer/line driver; 3-state
74AHC2G00DC-Q100 Dual 2-input NAND gate
74HC2G86DC Dual 2-input EXCLUSIVE-OR gate
74LVC3G04DC-Q100 Triple inverter
74AUP1G74DC Low-power D-type flip-flop with set and reset; positive-edge trigger
74AUP3G34DC Low-power triple buffer
NXS0102DC Dual supply translating transceiver; open drain; auto direction sensing
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger
74AHC2G241DC-Q100 Dual buffer/line driver; 3-state
74HC3GU04DC-Q100 Triple unbuffered inverter
74AHC3GU04DC Triple unbuffered inverter
74HC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate
74AHC2G08DC-Q100 Dual 2-input AND gate
74AUP2G00DC-Q100 Low-power dual 2-input NAND gate
74AUP2G79DC Low-power dual D-type flip-flop; positive-edge trigger
74AUP2G00DC Low-power dual 2-input NAND gate
74AUP2G241DC Low-power dual buffer/line driver; 3-state
74AUP2G126DC Low-power dual buffer/line driver; 3-state
74LVC2G53DC 2-channel analog multiplexer/demultiplexer
74AVC9112DC 1-to-4 fan-out buffer
74LVC2G00DC-Q100 Dual 2-input NAND gate
74AUP2G125DC Low-power dual buffer/line driver; 3-state
74HCT3G07DC Triple buffer with open-drain outputs
74AUP2G38DC Low-power dual 2-input NAND gate; open drain
74LVC2G66DC Bilateral switch
74HCT2G32DC-Q100 Dual 2-input OR gate
74AUP1G885DC Low-power dual function gate
74LVC2T45DC-Q100 Dual supply translating transceiver; 3-state
74LVC3G17DC-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input
NXU0102DC 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74AUP2G02DC Low-power dual 2-input NOR gate
NXU0202DC 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state
74HCT2G02DC-Q100 Dual 2-input NOR gate
NCA9306DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
LSF0202DC 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74AUP2G132DC Low-power dual 2-input NAND Schmitt trigger
74AUP2G240DC Low-power dual inverting buffer/line driver; 3-state
74AUP3G3404DC Low-power dual buffer and single inverter
74LVC2G126DC Dual bus buffer/line driver; 3-state
NXU0202DC-Q100 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74AUP2G08DC-Q100 Low-power dual 2-input AND gate
74HCT2G66DC Dual single-pole single-throw analog switch
74AUP2G125DC-Q100 Low-power dual buffer/line driver; 3-state
74AUP2G80DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger
74AUP2G86DC Low-power dual 2-input EXCLUSIVE-OR gate

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
LSF0102DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74HCT2G00DC-Q100 Dual 2-input NAND gate
74LVC2G240DC-Q100 Dual inverting buffer/line driver; 3-state
74AVCH2T45DC-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74HCT3G34DC-Q100 Triple buffer gate
74HC3G07DC-Q100 Triple buffer with open-drain outputs
74HC3G14DC-Q100 Triple inverting Schmitt trigger
74AHC3GU04DC-Q100 Triple unbuffered inverter
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs
74LVC3G07DC-Q100 Triple buffer with open-drain output
74LVC2G08DC-Q100 Dual 2-input AND gate
74LVC2G241DC-Q100 Dual buffer/line driver; 3-state
74HCT3G14DC-Q100 Triple inverting Schmitt trigger
74HCT3G04DC-Q100 Triple inverter
74LVC2G02DC-Q100 Dual 2-input NOR gate
74AHCT2G126DC-Q100 Dual buffer/line driver; 3-state
74HC2G08DC-Q100 Dual 2-input AND gate
74HC2G125DC-Q100 Dual buffer/line driver; 3-state
74HCT2G08DC-Q100 Dual 2-input AND gate
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74AHCT2G241DC-Q100 Dual buffer/line driver; 3-state
74LVC1G53DC-Q100 2-channel analog multiplexer/demultiplexer
74HC2G66DC-Q100 Dual single-pole single-throw analog switch
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74AHC2G126DC-Q100 Dual buffer/line driver; 3-state
74AHCT3G04DC-Q100 Inverter
74HC3G34DC-Q100 Triple buffer gate
74HC2G00DC-Q100 Dual 2-input NAND gate
74HC2G32DC-Q100 Dual 2-input OR gate
74AHCT3G14DC-Q100 Triple inverting Schmitt trigger
74HC2G02DC-Q100 Dual 2-input NOR gate
74LVC3G34DC-Q100 Triple buffer
74HCT2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate
NXS0102DC-Q100 Dual supply translating transceiver; open drain; auto direction sensing
74AHC2G125DC-Q100 Dual buffer/line driver; 3-state
74LVC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate
74HC3G04DC-Q100 Triple inverter
74AHCT2G125DC-Q100 Dual buffer/line driver; 3-state
74HCT3G07DC-Q100 Triple buffer with open-drain outputs
74AHCT2G00DC-Q100 Dual 2-input NAND gate
74HCT2G66DC-Q100 Dual single-pole single-throw analog switch
74AHC2G32DC-Q100 Dual 2-input OR gate
NXB0102DC-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74AHC3G04DC-Q100 Inverter
74LVC3GU04DC-Q100 Triple unbuffered inverter
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger
74AVC2T45DC-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74AHCT2G08DC-Q100 Dual 2-input AND gate
74HCT2G125DC-Q100 Dual buffer/line driver; 3-state
74LVC2G125DC-Q100 Dual bus buffer/line driver; 3-state
74AHCT2G32DC-Q100 Dual 2-input OR gate
NXU0102DC-Q100 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74LVC2G32DC-Q100 Dual 2-input OR gate
74LVCH2T45DC-Q100 Dual supply translating transceiver; 3-state
74AHC3G14DC-Q100 Triple inverting Schmitt trigger
74LVC2G66DC-Q100 Bilateral switch
74LVC2G126DC-Q100 Bus buffer/line driver; 3-state
74AHC2G00DC-Q100 Dual 2-input NAND gate
74LVC3G04DC-Q100 Triple inverter
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger
74AHC2G241DC-Q100 Dual buffer/line driver; 3-state
74HC3GU04DC-Q100 Triple unbuffered inverter
74HC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate
74AHC2G08DC-Q100 Dual 2-input AND gate
74AUP2G00DC-Q100 Low-power dual 2-input NAND gate
74LVC2G00DC-Q100 Dual 2-input NAND gate
74HCT2G32DC-Q100 Dual 2-input OR gate
74LVC2T45DC-Q100 Dual supply translating transceiver; 3-state
74LVC3G17DC-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input
74HCT2G02DC-Q100 Dual 2-input NOR gate
NCA9306DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74AUP2G08DC-Q100 Low-power dual 2-input AND gate
74AUP2G125DC-Q100 Low-power dual buffer/line driver; 3-state
74AUP2G80DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger