Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8001 | DFN0606-3 | plastic, leadless ultra small package; 3 terminals; body 0.62 x 0.62 x 0.37 mm | 2018-12-10 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8001 | 3D model for products with SOT8001 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
RS2429_RS2412_DFN0606Combi | RS2429_RS2412_DFN0606Combi | Marcom graphics | 2021-03-18 |
SOT8001 | plastic, leadless ultra small package; 3 terminals; body 0.62 x 0.62 x 0.37 mm | Package information | 2022-05-27 |
SOT8001_125 | DFN0606-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PMH550UNEA | 30 V, N-channel Trench MOSFET |
MOSFETs
Type number | Description | Quick access |
---|---|---|
NX138BKH | 60 V, N-channel Trench MOSFET | |
PMH260UNE | 20 V, N-channel Trench MOSFET | |
NX138AKH | 60 V, N-channel Trench MOSFET | |
NX7002BKH | 60 V, N-channel Trench MOSFET | |
NX5008NBKH | 50 V, N-channel Trench MOSFET | |
PMH950UPE | 20 V, P-channel Trench MOSFET | |
PMH1200UPE | 30 V, P-channel Trench MOSFET | |
PMH600UNE | 20 V, N-channel Trench MOSFET | |
PMH550UNE | 30 V, N-channel Trench MOSFET | |
PMH550UNEA | 30 V, N-channel Trench MOSFET | |
PMH400UNE | 30 V, N-channel Trench MOSFET | |
PMH850UPE | 30 V, P-channel Trench MOSFET | |
PMH550UPE | 20 V, P-channel Trench MOSFET |