Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8005A | CCPAK1212i | Plastic, surface mounted copper clip package (CCPAK1212i); 12 terminals; 2.0 mm pitch, 12 mm × 12 mm × 2.5 mm body | MO-359 (JEDEC) | 2025-04-14 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PSMN1R1-100CSE | N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | |
PSMN1R0-100CSF | NextPower 100 V, 1.04 mOhm, N-channel MOSFET in CCPAK1212i package | |
PSMN1R0-80CSE | N-channel, 80 V, 0.95 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | |
PSMN1R1-80CSF | NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package | |
PSMN1R4-100CSE | N-channel, 100 V, 1.42 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | |
PSMNR90-80CSF | NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package | |
PSMN1R4-100CSF | NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package | |
PSMN1R2-80CSE | N-channel, 80 V, 1.3 mOhm, MOSFET with enhanced SOA in CCPAK1212i package |