Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8014-1 | DHXQFN14 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | 2020-09-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
SOT8014-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
SOT8014-1_147 | DHXQFN14; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-12-03 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74LVC14ABZ | Hex inverting Schmitt trigger with 5 V tolerant input | |
74LV14ABZ | Hex inverting Schmitt trigger | |
NXU0204BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | |
74HCT02BZ | Quad 2-input NOR gate | |
74HCT74BZ | Dual D-type flip-flop with set and reset; positive edge-trigger | |
74HC02BZ | Quad 2-input NOR gate | |
NXU0304BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | |
74HC74BZ | Dual D-type flip-flop with set and reset; positive edge-trigger | |
74HCT04BZ | Hex inverter | |
74HC04BZ | Hex inverter | |
NXU0104BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state |