Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8016-1 | DHXQFN16 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | 2020-09-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 |
SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
SOT8016-1_115 | DHXQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-12-03 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74AVC4T245BZ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74HC259BZ | 8-bit addressable latch | |
74HC4051BZ | 8-channel analog multiplexer/demultiplexer | |
74HC4052BZ | Dual 4-channel analog multiplexer/demultiplexer | |
74HC4053BZ | Triple 2-channel analog multiplexer/demultiplexer | |
74HC595BZ | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | |
74HCT259BZ | 8-bit addressable latch | |
74HCT4051BZ | 8-channel analog multiplexer/demultiplexer | |
74HCT4052BZ | Dual 4-channel analog multiplexer/demultiplexer | |
74HCT4053BZ | Triple 2-channel analog multiplexer/demultiplexer |