Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8022

SOT8022

Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-247-2); 2 leads; 10.88 mm pitch; 20.95 mm x 15.94 mm x 5.02 mm body

Package information

Package information Package name Package description Reference Date
SOT8022 TO-247-2 Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-247-2); 2 leads; 10.88 mm pitch; 20.95 mm x 15.94 mm x 5.02 mm body TO-247-2 (JEDEC) 2021-02-10

Related documents

File name Title Type Date
SOT8022 3D model for products with SOT8022 package Design support 2023-03-13
SOT8022 Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-247-2); 2 leads; 10.88 mm pitch; 20.95 mm x 15.94 mm x 5.02 mm body Package information 2021-11-03
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02

Products in this package

Diodes

Type number Description Quick access
PSC2065L 650 V, 20 A SiC Schottky diode in TO247 R2P
PSC1665L 650 V, 16 A SiC Schottky diode in TO247 R2P