Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8024-1 | DHXQFN24 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm | 2020-09-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8024-1 | 3D model for products with SOT8024-1 package | Design support | 2023-02-02 |
SOT8024-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm | Package information | 2023-02-28 |
SOT8024-1_115 | DHXQFN24; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-12-03 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74LVC8T245BZ | 8-bit dual supply translating transceiver; 3-state | |
74AVC8T245BZ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state |