Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8041-1 | HWQFN24 | plastic thermal enhanced very very thin Quad Flat packages, no leads; 24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body | MO-220 (WGGD-8) (JEDEC) | 2022-04-25 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8041-1 | plastic thermal enhanced very very thin Quad Flat packages, no leads;24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body | Package information | 2024-04-23 |
SOT8041-1_128 | QFN4x4 24L; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2022-08-01 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NCA9539BY | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | |
NCA9555BY-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | |
NCA9535BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | |
NCA9535BY | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | |
NCA9539BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | |
NCA9555BY | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers |