Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8070-1 | TO-263-7 | plastic single-ended surface-mounted package; 7 leads | TO-263 (CB) (JEDEC) | 2024-05-13 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8070-1 | plastic single-ended surface-mounted package; 7 leads | Package information | 2024-05-13 |
SOT8070-1_118 | D2PAK-7L; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-05-15 |
Products in this package
SiC MOSFETs
Type number | Description | Quick access |
---|---|---|
NSF040120D7A0 | 1200 V, 40 mΩ, N-channel SiC MOSFET | |
NSF030120D7A0 | 1200 V, 30 mΩ, N-channel SiC MOSFET | |
NSF060120D7A0 | 1200 V, 60 mΩ N-channel SiC MOSFET | |
NSF080120D7A0 | 1200 V, 80 mΩ N-channel SiC MOSFET |