Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8071-1 | TO-247-4 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 4-lead TO-247-4 | TO-247-4 Comp. (JEDEC) | 2023-05-24 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8071-1 | 3D models for products with SOT8071-1 package | Design support | 2023-05-11 |
SOT8071-1 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 4-lead TO-247-4 | Package information | 2024-02-27 |
SOT8071-1_127 | TO-247-4L; Tube pack; Standard product orientation | Packing information | 2023-10-06 |
Products in this package
SiC MOSFETs
Type number | Description | Quick access |
---|---|---|
NSF060120L4A0 | 1200 V, 60 mOhm, N-channel SiC MOSFET | |
NSF040120L4A0 | 1200 V, 40 mΩ, N-channel SiC MOSFET | |
NSF030120L4A0 | 1200 V, 30 mΩ, N-channel SiC MOSFET | |
NSF080120L4A0 | 1200 V, 80 mOhm, N-channel SiC MOSFET | |
NSF040120L4A1 | 1200 V, 40 mΩ, N-channel SiC MOSFET |