Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT974-2 | DFN3314-16 | plastic, leadless thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.5 mm body | 2010-03-25 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT974-2 | 3D model for products with SOT974-2 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT974-2 | plastic, leadless thermal enhanced extremely thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.5 mm body | Package information | 2022-06-15 |
SOT974-2_132 | DFN3314-16; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-12-16 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|