Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
WLCSP15_6-3-6 | WLCSP15 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | 2010-02-11 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 | PCMF3USB3X, PCMF3HDMI2X and PESD3USB3X; H500 and H600; Reel pack, SMD, 7" Q2/T3 turned product orientation Orderable part number ending ,087 or Z Ordering code (12NC) ending 087 | Packing information | 2020-04-27 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PCMF3HDMI2S | Common-mode EMI filter for differential channels with integrated ESD protection | |
PCMF3USB30 | Common-mode EMI filter for differential channels with integrated ESD protection | |
PCMF3USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | |
PCMF3HDMI14S | Common-mode EMI filter for differential channels with integrated ESD protection | |
PCMF3USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | |
PCMF3USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | |
PESD3USB30 | ESD protection for differential data lines | |
PESD3USB3S | ESD protection for differential data lines | |
PESD3USB3B | ESD protection for differential data lines |