Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
WLCSP4_2-2 | WLCSP4 | wafer level chip-size package; 4 bumps (2 x 2) | 2017-04-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
WLCSP4_2-2 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
nexperia_document_leaflet_WLCSP_201803 | Small-signal MOSFETs in WLCSP - Smallest size - lowest RDS(on) | Leaflet | 2018-04-25 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
WLCSP4_2-2 | wafer level chip-size package; 4 bumps (2 x 2) | Package information | 2022-07-13 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMCM4402UPE | 20 V, P-channel Trench MOSFET | |
PMCM4401UNE | 20 V, N-channel Trench MOSFET |