Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

OL-PMCM4401VPE

OL-PMCM4401VPE

WLCSP4: wafer level chip-size package; 4 bumps (2 x 2)

Package information

Package information Package name Package description Reference Date
OL-PMCM4401VPE WLCSP4 WLCSP4: wafer level chip-size package; 4 bumps (2 x 2) 2015-07-20

Related documents

File name Title Type Date
OL-PMCM4401VPE 3D model for products with OL-PMCM4401VPE package Design support 2023-03-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
OL-PMCM4401VPE WLCSP4: wafer level chip-size package; 4 bumps (2 x 2) Package information 2022-07-13
pmcm4401vpe-ssmos_fr pmcm4401vpe-ssmos_fr Reflow soldering 2015-07-20

Products in this package

MOSFETs

Type number Description Quick access
PMCM4401VPE 12 V, P-channel Trench MOSFET