Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT78 | TO-220AB | plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.6 mm x 10 mm x 4.4 mm body | SC-46 (EIAJ); 3-lead TO-220AB (JEDEC) | 2008-06-13 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN11172 | Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) | Application note | 2021-05-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT78 | 3D model for products with SOT78 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT78 | plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.6 mm x 10 mm x 4.4 mm body | Package information | 2020-04-21 |
SOT78_127 | Tube pack; standard product orientation; 12NC ending 127 | Packing information | 2020-04-27 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|