Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBSM5240PF | 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET | EndOfLife | |
PBSM5240PFH | 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DFN2020-6_SOT1118_mk.png | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.