Key features and benefits
- High VCEO
- Low VCEsat
Key applications
- Hook switch for wired telecom
- LED driver for high currents, LCD backlighting
- Half-bridge switch in CFL lighting
- Switched mode power supply (low power)
- HID front lighting
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBHV3160Z-Q | 600 V, 0.1 A PNP high-voltage low VCEsat transistor | Production | |
PMBT5551-Q | NPN high-voltage transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SC-73_SOT223_mk.png | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.