Whether for low- or high-power conversion applications, Power Gallium Nitride FETs (GaN FETs) are increasingly making their way into mainstream markets. For a variety of high and low-voltage applications GaN FETs deliver the fastest transition / switching capability (highest dv/dt and di/dt), and best power efficiency. Additionally, Nexperia power GaN FETs bring enhanced power density through reduced conduction and switching losses.
Targeted at high-voltage / high-power applications, Nexperia cascode GaN FETs provide exceptionally high switching frequency capability for 650 V applications and the robust low on-resistance particularly suited for automotive electrification. For high-voltage / low to mid-power and low-voltage industrial and consumer applications, Nexperia e-mode GaN FETs provide the balance between switching performance and robustness. Furthermore, the 40V bi-directional GaN FETs provide a superior solution for Battery Management Systems (BMS), where voltage blocking, and current conduction are important functions. These devices guarantee low conduction losses, ultra-high switching speeds, and significant space savings with their compact footprint.
Featured documents
Focus products
Latest news and blogs
Parametric search

Application note (7) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90053.pdf | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2024-05-31 |
AN90041.pdf | Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs | Application note | 2023-05-09 |
AN90030_translated.pdf | ハーフブリッジ・トポロジーにおけるNexperia製GaN FETの並列 | Application note | 2023-04-03 |
AN90030.pdf | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
AN90005.pdf | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90006.pdf | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
AN90004.pdf | Probing considerations for fast switching applications | Application note | 2019-11-15 |
Leaflet (4) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_GaNFETs_2024-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2024-07-31 |
nexperia_document_leaflet_GaNFETs_2024.pdf | Power GaN FETs | Leaflet | 2024-07-24 |
nexperia_document_leaflet_GaN_CCPAK_2023_CHN.pdf | CCPAK GaN FETs Chinese | Leaflet | 2023-10-25 |
nexperia_document_leaflet_GaN_CCPAK_2023.pdf | CCPAK GaN FETs | Leaflet | 2023-10-25 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
TO-247_SOT429_mk.png | plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body | Marcom graphics | 2019-02-19 |
Other type (1) |
|||
File name | Title | Type | Date |
GaNFET_evaluation_board_Terms_Of_Use.pdf | GaN FET EVALUATION BOARD TERMS OF USE | Other type | 2023-10-10 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Technical note (1) |
|||
File name | Title | Type | Date |
TN90004.pdf | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
User manual (4) |
|||
File name | Title | Type | Date |
UM90007.pdf | NX-HB-GAN039-BSCUL 3.5 kW half-bridge evaluation board with bottom-side cooled GaN FETs | User manual | 2024-08-21 |
UM90028.pdf | NX-DP-GAN039-TSC double pulse evaluation board with top-side cooled CCPAK GaN FETs | User manual | 2024-01-09 |
UM90024.pdf | 4 kW analogue bridgeless totem-pole PFC evaluation board | User manual | 2023-11-21 |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
White paper (3) |
|||
File name | Title | Type | Date |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.