Discrete IGBTs (Insulated Gate Bipolar Transistors) are a staple component of medium and high-voltage applications. With growing demand for robust, efficient and cost-effective power solutions across an increasing range of applications, Nexperia’s carrier stored trench-gate advanced field-stop (FS) IGBT portfolio meets these industry demands. |
Initially consisting of 650 V devices, Nexperia IGBTs deliver high ruggedness reliability and enhanced inverter power density for industrial applications. That is ideal for more traditional power applications such as Heating, Ventilation, and Air Conditioning (HVAC) systems as well as electric welding and induction heating. But also for power conversion and motor drives in current system including renewable energy (photovoltaic (PV) strings, heat pumps), EV-chargers and 5 – 20 kW (20 kHz) industrial servo motors for robotics. |
Latest news and blogs
Latest videos
Parametric search

Design support (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT429-2.step | SOT429-2.step | Design support | 2024-11-22 |
Leaflet (2) |
|||
File name | Title | Type | Date |
nexperia_igbt_leaflet_EN_202408.pdf | 650 V IGBTs for industrial applications | Leaflet | 2024-08-15 |
nexperia_igbt_leaflet_CHN_202408.pdf | 650 V IGBTs 适用于工业应用 | Leaflet | 2024-08-15 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT429-2_TO-247-TL.jpg | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Marcom graphics | 2023-04-11 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.