Addressing the growing demand for high-power and high-voltage industrial applications, Nexperia’s Silicon Carbide MOSFETs, with their excellent RDSon temperature stability, fast switching speed, and high short-circuit ruggedness, make them the product of choice for E-vehicle charging infrastructure, photovoltaic inverters, and motor drives.
Design benefits
- Very low switching losses
- Fast reverse recovery
- Fast switching speed
- Temperature independent turn-off switching losses
- Very fast and robust intrinsic body diode
Key technical features
- Best-in-class RDSon temperature dependency
- Superior gate charge and beneficial gate charge ratio
- Low power consumption of gate drivers
- High tolerance against parasitic turn-on
- Ultra small threshold voltage tolerance
- Robust body diode with very low forward voltage
- Lower leakage current up to 1200 V
Key applications
- E-vehicle charging infrastructure
- Photovoltaic inverters
- Switch mode power supply
- Uninterruptable power supply
- Motor drives
Featured products
Featured documents
Latest news and blogs
Latest videos
Parametric search

Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90048.pdf | Understanding of critical SiC parameters for efficient and stable designs | Application note | 2023-12-21 |
Brochure (2) |
|||
File name | Title | Type | Date |
CHINESE_FINAL_2023-0001_NEX_181_SiC_MOSFETs_Factsheet_Update.pdf | CHINESE_FINAL_2023_NEX_SiC_MOSFETs_Factsheet_Update | Brochure | 2023-11-29 |
Final_2023-0001_NEX_181_SiC_MOSFETs_Factsheet_Update_v02.pdf | NEX 181 SiC MOSFETs Factsheet v02 | Brochure | 2023-11-20 |
Data sheet (2) |
|||
File name | Title | Type | Date |
NSF040120L3A0.pdf | 1200 V, 40 mΩ, N-channel SiC MOSFET | Data sheet | 2024-09-09 |
NSF080120L3A0.pdf | 1200 V, 80 mΩ, N-channel SiC MOSFET | Data sheet | 2023-12-06 |
Leaflet (2) |
|||
File name | Title | Type | Date |
2025-0001_NEX_024_Leaflet_Update_SiC_MOSFET-CN.pdf | Leaflet SIC Mosfets update 04-2025 CN | Leaflet | 2025-04-04 |
2025_0001_NEX_024_Leaflet_Update_SiC_MOSFET_v5.pdf | 2025_0001_NEX_024_Leaflet_Update_SiC_MOSFET_v5 | Leaflet | 2025-03-13 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT429-2_TO-247-TL.png | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Marcom graphics | 2023-11-15 |
SPICE model (15) |
|||
File name | Title | Type | Date |
NSF040120T2A1_model_LTspice_V1_0.zip | NSF040120T2A1 LTspice model | SPICE model | 2025-04-14 |
NSF060120T2A0_model_LTspice_V1_0.zip | NSF060120T2A0 LTspice model | SPICE model | 2025-03-18 |
NSF040120L3A0_model_LTspice.zip | NSF040120L3A0 LTspice model | SPICE model | 2025-03-18 |
NSF030120T2A0_model_LTspice_V1_0.zip | NSF030120T2A0 LTspice model | SPICE model | 2025-03-18 |
NSF060120L4A0_model_LTspice_V1_0.zip | NSF060120L4A0 LTspice model | SPICE model | 2024-07-02 |
NSF060120L3A0_model_LTspice_V1_0.zip | NSF060120L3A0 LTspice model | SPICE model | 2024-07-02 |
NSF030120L4A0_model_LTspice_V1_0.zip | NSF030120L4A0 LTspice model | SPICE model | 2024-07-02 |
NSF030120L3A0_model_LTspice_V1_0.zip | NSF030120L3A0 LTspice model | SPICE model | 2024-07-02 |
NSF080120D7A0_model_LTspice_V1_0.zip | NSF080120D7A0 LTspice model | SPICE model | 2024-05-21 |
NSF060120D7A0_model_LTspice_V1_0.zip | NSF060120D7A0 LTspice model | SPICE model | 2024-05-21 |
NSF040120D7A0_model_LTspice_V1_0.zip | NSF040120D7A0 LTspice model | SPICE model | 2024-05-21 |
NSF030120D7A0_model_LTspice_V1_0.zip | NSF030120D7A0 LTspice model | SPICE model | 2024-05-21 |
NSF040120L4A0_model_LTspice_V1_0.zip | NSF040120L4A0 LTspice model | SPICE model | 2024-03-21 |
NSF080120L4A0_model_LTspice.zip | NSF080120L4A0 LTspice model | SPICE model | 2024-02-29 |
NSF080120L3A0_model_LTspice.zip | NSF080120L3A0 LTspice model | SPICE model | 2024-02-29 |
User manual (1) |
|||
File name | Title | Type | Date |
UM90031.pdf | A guide to using Nexperia SiC MOSFET LTspice models | User manual | 2025-03-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.