Key features and benefits
- Clock generation
- Clock division
- Integrated oscillator
- Low power cmos
- TTL compatible inputs
Key applications
- Timing applications
- Clocks
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G4208 | 8-stage divider and oscillator | ACT |
|
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74AHC1G4210 | 10-stage divider and oscillator | ACT |
|
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74AHC1G4212 | 12-stage divider and oscillator | ACT |
|
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74AHC1G4214 | 14-stage divider and oscillator | ACT |
|
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74AHC1G4215 | 15-stage divider and oscillator | ACT |
|
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
HEF4060B | 14-stage ripple-carry binary counter/divider and oscillator | ACT |
|
HEF4060BT | 14-stage ripple-carry binary counter/divider and oscillator | Production | |
HEF4060BTT | 14-stage ripple-carry binary counter/divider and oscillator | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SO16_SOT109-1_mk.png | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.