Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G86; 74AHCT1G86 | 2-input EXCLUSIVE-OR gate | ACT |
|
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC86; 74AHCT86 | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
74AHC86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G386 | Low-power 3-input EXCLUSIVE-OR gate | ACT |
|
74AUP1G386GF | Low-power 3-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G86 | Low-power 2-input EXCLUSIVE-OR gate | ACT |
|
74AUP1G86GF | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1T86 | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | ACT |
|
74AUP1T86GW | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP1T86GX | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP2G86 | Low-power dual 2-input EXCLUSIVE-OR gate | ACT |
|
74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GF | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP2G86GM | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AXP1G86 | Low-power 2-input EXCLUSIVE-OR gate | ACT |
|
74AXP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74HC1G86; 74HCT1G86 | 2-input EXCLUSIVE-OR gate | ACT |
|
74HC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74HC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86; 74HCT2G86 | Dual 2-input EXCLUSIVE-OR gate | ACT |
|
74HC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86GD | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74HCT2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G86DP | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74HC86; 74HCT86 | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
74HC86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC86DB | Quad 2-input EXCLUSIVE-OR gate | EndOfLife | |
74HC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT86DB | EndOfLife | ||
74HCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LV1T86 | 2-input single supply translating EXCLUSIVE-OR gate | ACT |
|
74LV1T86GV | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T86GW | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T86GX | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV86 | Quad 2-input exclusive-OR gate | ACT |
|
74LV86D | Quad 2-input exclusive-OR gate | EndOfLife | |
74LVC1G386 | 3-input EXCLUSIVE-OR gate | ACT |
|
74LVC1G386GV | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G386GW | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G86 | 2-input EXCLUSIVE-OR gate | ACT |
|
74LVC1G86GF | 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC1G86GM | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GN | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GS | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86 | Dual 2-input EXCLUSIVE-OR gate | ACT |
|
74LVC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86GD | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC2G86GF | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC2G86GM | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC2G86GN | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86GS | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86GT | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86GX | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC86A | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
74LVC86ABQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC86AD | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC86ADB | Quad 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC86APW | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4030B | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
HEF4030BT | Quad 2-input EXCLUSIVE-OR gate | Production | |
HEF4070B | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
HEF4070BT | Quad 2-input EXCLUSIVE-OR gate | Production | |
XC7SET86 | 2-input EXCLUSIVE-OR gate | ACT |
|
XC7SET86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SET86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH86 | 2-input EXCLUSIVE-OR gate | ACT |
|
XC7SH86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GD | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74HCT2G86GD | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC1G86GZ | 2-input EXCLUSIVE-OR gate | Production |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
XSON6_SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.