Key features and benefits
- Reduce time to market for complex designs
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1T87 | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | ACT |
|
74AUP1T87GW | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T87GX | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74LV1T87 | 2-input single supply translating EXCLUSIVE-NOR gate | ACT |
|
74LV1T87GV | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T87GW | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T87GX | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
HEF4077B | Quad 2-input EXCLUSIVE-NOR gate | ACT |
|
HEF4077BT | Quad 2-input EXCLUSIVE-NOR gate | Production |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SO14_SOT108-1_mk.png | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.