Key features and benefits
- Simple control interface
- Power on reset
- Dual devices with separate reset inputs
- Negative or positive edge triggered
- CMOS low power
Key applications
- Timing delays in control circuits
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC123A; 74AHCT123A | Dual retriggerable monostable multivibrator with reset | ACT |
|
74AHC123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123; 74HCT123 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74HC123BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123D | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123DB | Dual retriggerable monostable multivibrator with reset | EndOfLife | |
74HC123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123D | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123DB | Dual retriggerable monostable multivibrator with reset | EndOfLife | |
74HCT123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC221; 74HCT221 | Dual non-retriggerable monostable multivibrator with reset | ACT |
|
74HCT221D | Dual non-retriggerable monostable multivibrator with reset | Production | |
74HC423 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74HC423BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74HC423D | Dual retriggerable monostable multivibrator with reset | Production | |
74HC4538 | Dual retriggerable precision monostable multivibrator | ACT |
|
74HC4538D | Dual retriggerable precision monostable multivibrator | Production | |
74HC4538DB | Dual retriggerable precision monostable multivibrator | EndOfLife | |
74HC4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HCT221 | Dual non-retriggerable monostable multivibrator with reset | ACT |
|
74HCT221D | Dual non-retriggerable monostable multivibrator with reset | Production | |
74HCT4538 | Dual retriggerable precision monostable multivibrator | ACT |
|
74HCT4538D | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4538DB | Dual retriggerable precision monostable multivibrator | EndOfLife | |
74HCT4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74LV123 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74LV123BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123D | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123DB | Dual retriggerable monostable multivibrator with reset | EndOfLife | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123-Q100 | Dual retriggerable monostable multivibrator with reset | ACT |
|
74LV123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LVC1G123 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | ACT |
|
74LVC1G123DC | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GD | EndOfLife | ||
74LVC1G123GF | EndOfLife | ||
74LVC1G123GN | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GS | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GT | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
HEF4047B | Monostable/astable multivibrator | ACT |
|
HEF4047BT | Monostable/astable multivibrator | Production | |
HEF4528B | Dual monostable multivibrator | ACT |
|
HEF4528BT | Dual monostable multivibrator | Production | |
HEF4538B | Dual precision monostable multivibrator | ACT |
|
HEF4538BT | Dual precision monostable multivibrator | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DHVQFN16_SOT763-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.