Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NGD4300DD-Q100 | NGD4300DD-Q100J | 935691643118 | SOT8063-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information4 A peak high-performance dual MOSFET gate driver
The NGD4300-Q100 is a high-performance gate driver designed to drive both high-side and low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver can work with rail voltages up to 120 V and uses a bootstrap supply with an integrated diode. Both low-side and high-side output drivers have an independent undervoltage lockout (UVLO) circuit which disables the output driver when the driver supply is below its threshold level. The NGD4300-Q100 accepts input control signals complying with both TTL and CMOS signaling as low as 2.5 V (±10%). The low voltage, provided by an internal voltage regulator, is used to supply circuitry in signal paths controlling the low-side and high-side power switches. This enables a low-power operation and a better controlled driver performance irrespective of the IC supply voltage.
Excellent delay matching of 1 ns typical is achieved for the low-side and high-side signal paths. The 4 A peak source and sink current capability of the driver’s output stage guarantees short rise- and fall-times even at high loads.
The NGD4300-Q100 is offered in the HSO8 package, and operates over an extended −40 °C to +125 °C temperature range.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
|
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Current-fed, push-pull converters
Two-switch forward power converters
Class-D audio amplifiers
Solid-state motor drives
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NGD4300DD-Q100 | NGD4300DD-Q100J (935691643118) |
Active | NGD4300 |
HSO8 (SOT8063-1) |
SOT8063-1 | SOT8063-1_118 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description NGD4300 application board is designed for evaluating NGD4300, which is a 120V High-side and Low-side gate driver with 4A source and 5A sink peak current capability. This application board can be used to evaluate the behavior and performance of the gate driver in a buck converter environment.
|
Type Demo board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NGD4300DD-Q100 | NGD4300DD-Q100J | NGD4300DD-Q100 |
File name | Title | Type | Date |
---|---|---|---|
NGD4300_Q100 | 4 A peak high-performance dual MOSFET gate driver | Data sheet | 2024-11-11 |
NGD4300_half_bridge_gate_driver_leaflet | Driving Power with Efficiency: The NGD4300 Half-bridge Gate Driver | Leaflet | 2024-11-14 |
nexperia_leaflet_NGD4300_half_bridge_gate_driver_CN | 助力高效率电源转换: NGD4300半桥栅极驱动器 | Leaflet | 2025-01-09 |
SOT8063-1 | plastic thermal enhanced small outline package; 8 leads; 1.27 mm pitch;4.9 mm × 3.9 mm ×1.7 mm body; exposed die pad | Package information | 2024-09-24 |
SOT8063-1_118 | HSO8; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-09-19 |
UM90032 | NGD4300 gate driver evaluation board | User manual | 2024-09-16 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NGD4300DD-Q100 | NGD4300DD-Q100J | 935691643118 | Active | SOT8063-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.