Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NID1100GV | NID1100GVH | 935691826125 | SOT753 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking
The NID1100 is a low forward-voltage drop ideal diode with forward and reverse voltage blocking. It can be used to replace rectifiers in low voltage systems unable to tolerate the high voltage drops of conventional Schottky diodes. The device operates over an input voltage range of 1.5 V to 5.5 V and can support up to 1 A continuous current. They can also be used in dual supply systems in an OR-ing configuration to switch the load seamlessly from one supply to the next.
The EN pin determines the operation mode of the NID1100. When EN is low, the NID1100 blocks voltages in both forward and reverse directions. When the enable input goes high, and the input voltage is higher than the output voltage, the NID1100 starts up in controlled manner limiting the inrush current. Once inrush is complete, the device regulates the voltage between the IN and OUT pins resulting in a forward voltage drop, VFWD, approximately an order of magnitude smaller than similarly rated Schottky diodes. If at any time, the OUT voltage becomes higher than IN voltage, the NID1100 stops conducting with very low leakage currents.
NID1100 also includes short circuit current limiting and over temperature shut down to provide robust protection against load fault conditions. The open-drain ST pin can be used to monitor the status of the NID1100. The ST pin pulls low when the device is disabled, in reverse voltage blocking state or in over temperature shut down.
A variety of power OR-ing configurations are supported for system flexibility:
Two, or more, NID1100 devices
NID1100s and conventional Schottky diodes
NID1100 and an external PMOS
The NID1100 is available in a standard SOT753 (SC-74A) package and is characterized for operation over a junction temperature range of –40 °C to 125 °C.
Low forward drop voltage: VFWD = 120 mV (typ. at 3.6 V input and 1 A load current)
Reverse voltage blocking always
Forward voltage blocking when disabled
Low quiescent current
Enhanced load transient response
Controlled rise time at start-up
Over temperature protection
Short circuit protection
Specified over Tj= -40 °C to +125 °C
IoT systems
Gas meters, smart meters
CO Detectors
Battery backup systems
USB powered devices
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NID1100GV | NID1100GVH (935691826125) |
Active | u2 |
![]() TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NEVB-NID1100 evaluation board is a two-layer PCB equipped with two NID1100 ideal diodes and one PMOS transistor. It allows users to explore the device's behavior under various application conditions.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NID1100GV | NID1100GVH | NID1100GV |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NID1100 | 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking | Data sheet | 2025-03-17 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
SOT753_125 | TSOP5; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
aaa-042075 | NID1100 | Test circuit | 2025-01-17 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
UM90044 | NID1100, 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking evaluation board | User manual | 2025-01-17 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NID1100GV | NID1100GVH | 935691826125 | Active | SOT753_125 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.