
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS2515MB
15 V, 0.5 A NPN low VCEsat (BISS) transistor
NPN low VCEsat Breakthrough In Small Signal (BISS) transistor in a leadless ultra small DFN1006B-3 (SOT883B) Surface-Mounted Device (SMD) plastic package.
PNP complement: PBSS3515MB.
Features and benefits
Leadless ultra small SMD plastic package
Low package height of 0.37 mm
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High efficiency due to less heat generation
AEC-Q101 qualified
Reduced Printed-Circuit Board (PCB) requirements
Applications
DC-to-DC conversion
Supply line switching
Battery charger
LCD backlighting
Driver in low supply voltage applications (e.g. lamps and LEDs)
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PBSS2515MB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250.0 | 15.0 | 500.0 | 200.0 | 150 | 250.0 | Y |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS2515MB | PBSS2515MB,315 (934065875315) |
Discontinued / End-of-life | 0001 0001 |
![]() DFN1006B-3 (SOT883B) |
SOT883B |
REFLOW_BG-BD-1
|
SOT883B_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS2515MB | PBSS2515MB,315 | PBSS2515MB |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PBSS2515MB | 15 V, 0.5 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-04 |
AN11045 | Next generation of NXP low VCEsat transistors: improved technology for discrete semiconductors | Application note | 2013-03-04 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
PBSS2515MB_Nexperia_Product_Reliability | PBSS2515MB Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS2515MB | PBSS2515MB SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS2515MB | PBSS2515MB SPICE model | SPICE model | 2024-08-27 |
SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.