Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMEG4005AEA-Q

Very low VF MEGA Schottky barrier rectifier

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD323 (SC-76) very small SMD plastic package.

Features and benefits

  • Very low forward voltage

  • High surge current

  • Very small plastic SMD package

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low voltage rectification

  • High efficiency DC/DC conversion

  • Voltage clamping

  • Inverse polarity protection

  • Low power consumption applications

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Nr of functions Configuration IR [max] (µA) Cd [max] (pF)
PMEG4005AEA-Q SOD323 SOD323 1.7 x 1.25 x 0.95 40.0 0.5 single single 100.0 50.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMEG4005AEA-Q PMEG4005AEA-QX
(934663853115)
Active E3 SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
PMEG4005AEA-QF
(934663853135)
Active E3 SOD323_135
PMEG4005AEA-QZ
(934663853145)
Active E3 SOD323_145

Boards

Part number Description Type Quick links Shop link
Description
For automotive electric pumps, Heating Ventilation and Air Conditioning (HVAC) and transmission and gearbox systems, NXP reference design using their FS23 family of automotive safety SBCs support general purpose body control applications up to ASIL B. Included in the design are a range of ESD protection, Logic, and diodes from Nexperia.
Type
Reference design
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMEG4005AEA-Q PMEG4005AEA-QX PMEG4005AEA-Q rohs rhf rhf
PMEG4005AEA-Q PMEG4005AEA-QF PMEG4005AEA-Q rohs rhf rhf
PMEG4005AEA-Q PMEG4005AEA-QZ PMEG4005AEA-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PMEG4005AEA-Q Very low VF MEGA Schottky barrier rectifier Data sheet 2022-12-19
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
PMEG4005AEA-Q_Nexperia_Product_Reliability PMEG4005AEA-Q Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMEG4005AEA-Q PMEG4005AEA-QX 934663853115 Active SOD323_115 3,000 Order product
PMEG4005AEA-Q PMEG4005AEA-QF 934663853135 Active SOD323_135 10,000 Order product
PMEG4005AEA-Q PMEG4005AEA-QZ 934663853145 Active SOD323_145 30,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG4005AEA-Q PMEG4005AEA-QX 934663853115 SOD323 Order product
PMEG4005AEA-Q PMEG4005AEA-QF 934663853135 SOD323 Order product
PMEG4005AEA-Q PMEG4005AEA-QZ 934663853145 SOD323 Order product