Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PTVS22VZ1USK | PTVS22VZ1USKYL | 934070852315 | SOD964 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationTransient voltage suppressor in DSN1608-2 for mobile applications
Unidirectional Transient Voltage Suppressor (TVS) in a very small leadless DSN1608-2 (SOD964) package.
Average measured peak pulse current: IPPM = 43.5 A (8/20 μs pulse)
Rated peak pulse current: IPPM = 37 A (8/20 μs pulse)
Rated peak pulse power: PPPM = 200 W (10/1000 μs pulse)
Dynamic resistance Rdyn = 0.17 Ω
Very low package height: 0.29 mm
Power supply protection
Power management
Industrial application
Type number | Package name | Configuration | Nr of lines | VBR [typ] (V) | IPPM @8/20 µs [max] (mA) | VESD IEC61000-4-2 (kV) | IRM [max] (µA) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|
PTVS22VZ1USK | DSN1608-2 | Unidirectional | 1 | 25.7 | 39 | 30 | 0.2 | 125 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PTVS22VZ1USK | PTVS22VZ1USKYL (934070852315) |
Active | Y2 |
![]() DSN1608-2 (SOD964) |
SOD964 | SOD964_315 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PTVS22VZ1USK | PTVS22VZ1USKYL | PTVS22VZ1USK |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Data sheet | 2017-05-25 |
SOD964 | 3D model for products with SOD964 package | Design support | 2023-03-13 |
Nexperia_document_leaflet_MobileTVS_201804 | TVS for Mobile applications | Leaflet | 2018-05-08 |
USB_Type-C_ESD_protection_evaluation_board | USB Type-C ESD protection evaluation board | Leaflet | 2023-11-06 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD964 | silicon, leadless very small package; 2 terminals; 0.6 mm pitch; 1.6 mm x 0.8 mm x 0.29 mm body | Package information | 2022-05-27 |
SOD964_315 | DSN1608-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-12 |
PTVS22VZ1USK_Nexperia_Product_Reliability | PTVS22VZ1USK Nexperia Product Reliability | Quality document | 2024-06-14 |
Nexperia_document_book_ESDApplicationHandbook_2018 | ESD Application Handbook - Protection concepts, testing and simulation for modern interfaces | User manual | 2018-08-29 |
UM90011 | NEVB21-USBC1 evaluation board | User manual | 2023-11-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOD964 | 3D model for products with SOD964 package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PTVS22VZ1USK | PTVS22VZ1USKYL | 934070852315 | Active | SOD964_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.