Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

1PS74SB23

Schottky barrier diode

Planar Schottky barrier diode encapsulated in an SC-74 (SOT457) small plastic SMD package.

Features and benefits

  • Ultra fast switching speed

  • Low forward voltage

  • Fast recovery time

  • Guard ring protected

  • Small plastic SMD package

  • Capability of absorbing very high surge current.

  • AEC-Q101 qualified

Applications

  • Rectification

  • Circuit protection

  • Polarity protection

  • Switched-mode power supplies.

Parametrics

Type number Package version Package name Size (mm)
1PS74SB23 SOT457 TSOP6 2.9 x 1.5 x 1

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1PS74SB23 1PS74SB23,115
(934054921115)
Active P1 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
1PS74SB23,125
(934054921125)
Active P1 SOT457_125
1PS74SB23,165
(934054921165)
Active P1 SOT457_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
1PS74SB23 1PS74SB23,115 1PS74SB23 rohs rhf rhf
1PS74SB23 1PS74SB23,125 1PS74SB23 rohs rhf rhf
1PS74SB23 1PS74SB23,165 1PS74SB23 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
1PS74SB23 Schottky barrier diode Data sheet 2003-08-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_165 TSOP6; reel pack; reversed product orientation; 12NC ending 165 Packing information 2020-04-27
1PS74SB23_Nexperia_Product_Reliability 1PS74SB23 Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
1PS74SB23 1PS74SB23 SPICE model SPICE model 2012-07-22
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
1PS74SB23 1PS74SB23 SPICE model SPICE model 2012-07-22
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
1PS74SB23 1PS74SB23,115 934054921115 Active SOT457_115 3,000 Order product
1PS74SB23 1PS74SB23,125 934054921125 Active SOT457_125 3,000 Order product
1PS74SB23 1PS74SB23,165 934054921165 Active SOT457_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
1PS74SB23 1PS74SB23,115 934054921115 SOT457 Order product
1PS74SB23 1PS74SB23,125 934054921125 SOT457 Order product
1PS74SB23 1PS74SB23,165 934054921165 SOT457 Order product