Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

1PS74SB23-Q

Schottky barrier diode

Planar Schottky barrier diode encapsulated in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Ultra fast switching speed

  • Low forward voltage

  • Fast recovery time

  • Guard ring protected

  • Small plastic SMD package

  • Capability of absorbing very high surge current

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Rectification

  • Circuit protection

  • Polarity protection

  • Switched-mode power supplies

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Nr of functions Configuration IR [max] (µA)
1PS74SB23-Q SOT457 TSOP6 2.9 x 1.5 x 1 25 1 single single 1000

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1PS74SB23-Q 1PS74SB23-QX
(934669249115)
Active P1 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
1PS74SB23-QH
(934669249125)
Active P1 SOT457_125
1PS74SB23-QZ
(934669249165)
Active P1 SOT457_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
1PS74SB23-Q 1PS74SB23-QX 1PS74SB23-Q rohs rhf rhf
1PS74SB23-Q 1PS74SB23-QH 1PS74SB23-Q rohs rhf rhf
1PS74SB23-Q 1PS74SB23-QZ 1PS74SB23-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
1PS74SB23-Q Schottky barrier diode Data sheet 2025-03-07
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_165 TSOP6; reel pack; reversed product orientation; 12NC ending 165 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
1PS74SB23-Q 1PS74SB23-QX 934669249115 Active SOT457_115 3,000 Order product
1PS74SB23-Q 1PS74SB23-QH 934669249125 Active SOT457_125 3,000 Order product
1PS74SB23-Q 1PS74SB23-QZ 934669249165 Active SOT457_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
1PS74SB23-Q 1PS74SB23-QX 934669249115 SOT457 Order product
1PS74SB23-Q 1PS74SB23-QH 934669249125 SOT457 Order product
1PS74SB23-Q 1PS74SB23-QZ 934669249165 SOT457 Order product