Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

1PS79SB30

40 V, 0.2 A Schottky barrier diode

Planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a SOD523 (SC-79) ultra small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Very low forward voltage

  • Very low reverse current

  • Guard ring protected

  • Ultra small SMD package

Applications

  • Ultra high-speed switching

  • Voltage clamping

  • Blocking diodes

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (mA) Cd [max] (pF) @VR (V) IR [max] (µA) @VR (V) Automotive qualified
1PS79SB30 SOD523 SC-79 1.2 x 0.8 x 0.6 40.0 200.0 20.0 1.0 0.5 25.0 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1PS79SB30 1PS79SB30,115
(934056394115)
Active G1 SOD523
SC-79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
1PS79SB30,135
(934056394135)
Active G1 SOD523_135
1PS79SB30YL
(934056394315)
Active G1 SOD523_315
1PS79SB30Z
(934056394335)
Active G1 SOD523_335

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
1PS79SB30 1PS79SB30,115 1PS79SB30 rohs rhf rhf
1PS79SB30 1PS79SB30,135 1PS79SB30 rohs rhf rhf
1PS79SB30 1PS79SB30YL 1PS79SB30 rohs rhf rhf
1PS79SB30 1PS79SB30Z 1PS79SB30 rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
1PS79SB30 40 V, 0.2 A Schottky barrier diode Data sheet 2023-01-02
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
SOD523_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_135 Reel pack for SMD, 11''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_315 Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 Packing information 2020-04-21
SOD523_335 Reel pack, SMD, 11"; Q1/T1 standard product orientation; Orderable part number ending ,335 or Z; Ordering code (12NC) ending 335 Packing information 2020-04-21
1PS79SB30_Nexperia_Product_Quality 1PS79SB30 Nexperia Product Quality Quality document 2019-05-20
1PS79SB30_Nexperia_Product_Reliability 1PS79SB30 Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
1PS79SB30 1PS79SB30 SPICE model SPICE model 2024-07-08
1PS79SB30 Cad-Symbol of 1PS79SB30 Software 2008-11-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
1PS79SB30 1PS79SB30 SPICE model SPICE model 2024-07-08
SOD523 3D model for products with SOD523 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
1PS79SB30 1PS79SB30,115 934056394115 Active SOD523_115 3,000 Order product
1PS79SB30 1PS79SB30,135 934056394135 Active SOD523_135 10,000 Order product
1PS79SB30 1PS79SB30YL 934056394315 Active SOD523_315 8,000 Order product
1PS79SB30 1PS79SB30Z 934056394335 Active SOD523_335 20,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
1PS79SB30 1PS79SB30,115 934056394115 SOD523 Order product
1PS79SB30 1PS79SB30,135 934056394135 SOD523 Order product
1PS79SB30 1PS79SB30YL 934056394315 SOD523 Order product
1PS79SB30 1PS79SB30Z 934056394335 SOD523 Order product