Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information2PB1219AQ
PNP general purpose transistor
PNP transistor in a SOT323; SC70 plastic package.
NPN complement: 2PD1820A.
Features and benefits
High current (max. 500 mA)
Low voltage (max. 50 V)
Low collector-emitter saturation voltage (max. 600 mV).
AEC-Q101 qualified
Applications
General purpose switching and amplification.
Parametrics
Type number | Package version | Package name | Size (mm) | TJ [max] (°C) |
---|---|---|---|---|
2PB1219AQ | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
2PB1219AQ | 2PB1219AQ,115 (934033190115) |
Discontinued / End-of-life | D%Q |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
2PB1219AQ,135 (934033190135) |
Discontinued / End-of-life | D%Q | SOT323_135 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
2PB1219AQ | 2PB1219AQ,115 | 2PB1219AQ | ||
2PB1219AQ | 2PB1219AQ,135 | 2PB1219AQ |
Series
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
2PB1219A | PNP general purpose transistor | Data sheet | 2009-11-18 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
2PB1219AQ_Nexperia_Product_Reliability | 2PB1219AQ Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
2PB1219AQ | 2PB1219AQ SPICE model | SPICE model | 2024-08-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.