Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information2PD601AS
NPN general purpose transistors; 50 V, 100 mA
NPN general purpose transistors (see ?Simplified outline, symbol and pinning? for package details).
Features and benefits
- Available in SOT323 (SC-70) and SOT346 (SC-59) packages
- Available in three different DC current gain versions (Q, R, S).
- AEC-Q101 qualified
Applications
- General purpose switching and amplification.
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
2PD601AS | SOT346 | SMT3; MPAK | 2.9 x 1.5 x 1.15 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
2PD601AS | 2PD601AS,115 (934027140115) |
Obsolete | no package information | ||||
2PD601AS,185 (934027140185) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
2PD601AS | 2PD601AS,115 | 2PD601AS | ||
2PD601AS | 2PD601AS,185 | 2PD601AS |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.