Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

2PD602AR

NPN general purpose transistor

NPN transistor in an SC-59 plastic package.

PNP complement: 2PB710A.

This product has been discontinued

Features and benefits

  • High current (max. 500 mA)
  • Low voltage (max. 50 V).

Applications

  • General purpose switching and amplification.

Parametrics

Type number Package version Package name Size (mm)
2PD602AR SOT346 SMT3; MPAK 2.9 x 1.5 x 1.15

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
2PD602AR 2PD602AR,115
(934026610115)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
2PD602AR 2PD602AR,115 2PD602AR rohs rhf rhf
Quality and reliability disclaimer

Series

Documentation (2)

File name Title Type Date
2PD602A NPN general purpose transistor Data sheet 2009-11-18
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.