
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ALVT162827DL
20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state
The 74ALVT162827 is a 20-bit buffer/line driver with 30 Ω termination resistors and 3-state outputs.
The device can be used as two 10-bit buffers or one 20-bit buffer. The device features output enable (OE1 and OE2) inputs, each controlling 10-bits. A HIGH on either OE1 or OE2 causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs.
Features and benefits
Wide supply voltage range from 2.3 V to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Direct interface with TTL levels
Bus hold on data inputs
No bus current loading when output is tied to 5 V bus
Power-up 3-state
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
Type number | Package name |
---|---|
74ALVT162827DL | SSOP56 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162827DL | 74ALVT162827DL,112 (935210060112) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure |
![]() SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVT162827DL,118 (935210060118) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure | Not available | ||||
74ALVT162827DL,512 (935210060512) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure | Not available | ||||
74ALVT162827DL,518 (935210060518) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162827 | 20-bit buffer/line driver; non-inverting; with 30 Ω termination resistors; 3-state | Data sheet | 2024-06-25 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
alvt162827 | alvt162827 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Models
File name | Title | Type | Date |
---|---|---|---|
alvt162827 | alvt162827 IBIS model | IBIS model | 2013-04-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.