Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AVC4T245GU-Q100

4-bit dual supply translating transceiver with configurable voltage translation; 3-state

The 74AVC4T245-Q100 is an 4-bit, dual supply transceiver that enables bidirectional level translation. The device can be used as two 2-bit transceivers or as a 4-bit transceiver. It features four 2-bit input-output ports (nAn and nBn), a direction control input (nDIR), an output enable input (nOE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins nAn, nOE and nDIR are referenced to VCC(A) and pins nBn are referenced to VCC(B). A HIGH on nDIR allows transmission from nAn to nBn and a LOW on nDIR allows transmission from nBn to nAn. The output enable input (nOE) can be used to disable the outputs so the buses are effectively isolated. The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both nAn and nBn are in the high-impedance OFF-state.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range: VCC(A): 0.8 V to 3.6 V; VCC(B): 0.8 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Maximum data rates:

    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)

    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)

    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)

    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AVC4T245GU-Q100 n.a. CMOS/LVTTL ± 12 4 very low -40~125 99 4.1 88 XQFN16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC4T245GU-Q100 74AVC4T245GU-Q100X
(935690911115)
Active SOT1161-1
XQFN16
(SOT1161-1)
SOT1161-1 SOT1161-1_115
74AVC4T245GU-Q100Z
(935690911184)
Active SOT1161-1_184

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC4T245GU-Q100 74AVC4T245GU-Q100X 74AVC4T245GU-Q100 rohs rhf rhf
74AVC4T245GU-Q100 74AVC4T245GU-Q100Z 74AVC4T245GU-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74AVC4T245_Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Data sheet 2024-04-11
AN90007 Pin FMEA for AVC family Application note 2018-11-30
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
SOT1161-1 3D model for products with SOT1161-1 package Design support 2023-02-07
avc4t245 74AVC4T245 IBIS model IBIS model 2020-11-23
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1161-1 plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body Package information 2022-06-15
SOT1161-1_115 XQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
SOT1161-1_184 XQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2024-01-05
74AVC4T245GU-Q100_Nexperia_Product_Reliability 74AVC4T245GU-Q100 Nexperia Product Reliability Quality document 2024-06-16

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
avc4t245 74AVC4T245 IBIS model IBIS model 2020-11-23
SOT1161-1 3D model for products with SOT1161-1 package Design support 2023-02-07

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74AVC4T245GU-Q100 74AVC4T245GU-Q100X 935690911115 Active SOT1161-1_115 4,000 Order product
74AVC4T245GU-Q100 74AVC4T245GU-Q100Z 935690911184 Active SOT1161-1_184 4,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74AVC4T245GU-Q100 74AVC4T245GU-Q100X 935690911115 SOT1161-1 Order product
74AVC4T245GU-Q100 74AVC4T245GU-Q100Z 935690911184 SOT1161-1 Order product