Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74HC11DB
Triple 3-input AND gate
The 74HC11; 74HCT11 is a triple 3-input AND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Alternatives
Features and benefits
Wide supply voltage range from 2.0 to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Input levels:
For 74HC11: CMOS level
For 74HCT11: TTL level
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC11DB | 74HC11DB,112 (935173790112) |
Obsolete | no package information | ||||
74HC11DB,118 (935173790118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC11DB | 74HC11DB,112 | 74HC11DB | ||
74HC11DB | 74HC11DB,118 | 74HC11DB |
Series
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT11 | Triple 3-input AND gate | Data sheet | 2024-02-21 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.